- Latch-less design provides clean architectural look
Your internet browser isn't supported.
Specifications
Product Description
Brand Name | Metalux |
Family | Cruze ST |
Description | LED, 2'x2' Cruze ST, 4400 Lumens, 80 CRI, 4000K, UNV 0-10V Dimming to 5pct |
Product Details
Lamp Type | LED |
UPC | 080083881345 |
Amperage Rating | 0.15A at 277V |
Color Temperature Max | 4000K |
Mounting | Recessed |
Voltage Rating | 120/277V |
Wattage | 42.7W |
Product Weight | 12.5 |
Case Quantity | 1 |
Pallet Quantity | 48 |
Country of Origin | MX |
ARRA | No |
Dimensional Data | 2'x2' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |