- Latch-less design provides clean architectural look
- Corner to corner matte white paint after fab for refined finish
- Ribbed, smooth, square and round perforated lens options
- Integrated sensor systems - occupancy, daylight and IoT connectivity
- VividTune CCT tuning options from 3000K–5000K or 2700K-6500K
- Minimum CRI of 80 / 90CRI available. 3000K, 3500K, 4000K, 5000K CCT
- High performance efficacy up to 157 lumens per watt
- Stock lumen options include WaveLinx / MTO packages up to 7500 lumens
- Air venting option available
Your internet browser isn't supported.
Metalux
22CZ2-34HE-UNV-L835-CD1-WAB-U
Specifications
Product Description
Brand Name | Metalux |
Family | Cruze ST |
Description | 2x2 Cruze ST, 3400 Lumens, High Efficiancy, Universal Voltage 120-277, 80CRI 3500K color temperature troffer |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | LED |
UPC | 080083199402 |
Amperage Rating | N/A |
Color Temperature Max | 3500K |
Mounting | Ceiling |
Voltage Rating | 120-277V |
Wattage | 24.3 |
Product Weight | 12.5 |
Case Quantity | 1 |
Pallet Quantity | 18 |
Country of Origin | MX |
ARRA | No |
Dimensional Data | 2'x2' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |