- Minimalist design yet highly configurable
- Visually comfortable uniform illumination
- Variety of integrated controls and emergency options in all sizes
Metalux
22CGTX-35-L840-WAB
Specifications
Product Description
Brand Name | Metalux |
Family | CGTX Configurable Panel |
Description | 2x2 feet Configurable LED Panel, 3500 lumens, 120-277V |
Product Details
Lamp Type | LED |
UPC | 080083289622 |
Amperage Rating | 0.10A at 277V |
Color Temperature Max | 4000K |
Mounting | Surface or Recessed |
Voltage Rating | 120-277V |
Wattage | 27.9W |
Product Weight | 18.5 |
Case Quantity | 1 |
Pallet Quantity | 24 |
Country of Origin | MX |
ARRA | No |
Dimensional Data | 2'x2' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |