- Compact and durable fiberglass reinforced polyester housing
- Precision optics in general, wide, or parking garage distribution
- High Impact Polycarbonate optical lens
- Available in 2ft and 4ft, with lumen packages up to 8,000 lumens
- Wet Location and IP67 Listed
- High-Performance efficacy up to 154 lm/W
- NSF International certified for NSF/ANSI Standard 2 – Food Equipment
- DLC Premium
Your internet browser isn't supported.
4VT3-LD5-6-G-UNV-L850-CD1-U
Specifications
Product Description
| Brand Name | Metalux |
| Family | VT3 LED |
| Description | 4ft Vaportite, LED, 6400 Lumen, 4000K, 0-10V, Wet, UNV |
Product Details
| Lamp Type | LED |
| UPC | 080083859573 |
| Amperage Rating | .184 at 277V |
| Color Temperature Max | 5000K |
| Mounting | Ceiling and Surface |
| Voltage Rating | 120/277V |
| Wattage | 51 W |
| Product Weight | 8.6 |
| Case Quantity | 1 |
| Pallet Quantity | 40 |
| Country of Origin | MX |
| ARRA | No |
| Dimensional Data | 4' |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |