- Recessed and Surface
- Fully luminous center panel
- Advanced optical control
- High performance efficacy
- Over 59% energy savings when compared to fluorescent troffers
Your internet browser isn't supported.
24RLN-LD5-45-UNV-L835-CD1-U
Specifications
Product Description
| Brand Name | Metalux |
| Family | RLN LED Series |
| Description | 2'x4' RLN Series, LED, 4500 Lumen, Universal Voltalge 120-277V, 3500K, 0-10V Dimming driver, 1 Driver, Unit pack. |
Product Details
| Lamp Type | LED |
| UPC | 080083147083 |
| Amperage Rating | 0.12A at 277V |
| Color Temperature Max | 3500K |
| Mounting | Ceiling Mount |
| Voltage Rating | 120-277V |
| Wattage | 34W |
| Product Weight | 20.5 |
| Case Quantity | 1 |
| Pallet Quantity | 28 |
| Country of Origin | MX |
| ARRA | No |
| Dimensional Data | 2'x4' |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |