- Recessed and Surface
- Fully luminous center panel
- Advanced optical control
- High performance efficacy
- Over 59% energy savings when compared to fluorescent troffers
Your internet browser isn't supported.
22RLN-LD5-25-UNV-L840-CD1-U
Specifications
Product Description
| Brand Name | Metalux |
| Family | RLN LED Series |
| Description | 2x2 RLN Series, 2500 Lumen, Universal Voltage 120-277, LED, 4000K, 0-10V Driver (1%-100% Dimming), 1 Driver. |
Product Details
| Lamp Type | LED |
| UPC | 080083190942 |
| Amperage Rating | 0.07A at 277V |
| Color Temperature Max | 3000K |
| Mounting | Ceiling Mount |
| Voltage Rating | 120-277V |
| Wattage | 20.9W |
| Product Weight | 12.5 |
| Case Quantity | 1 |
| Pallet Quantity | 56 |
| Country of Origin | MX |
| ARRA | No |
| Dimensional Data | 2'x2' |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |