- Ultra thin 1.75" height fits shallow plenums with room to spare
- Standard and High Lumen models up to 7000 lumens
- Up to 124 lumens per watt delivering up to 53% energy savings
- Stock CCT available in 3500, 4000 and 5000K
- 80 CRI standard with 90 CRI option
- UNV driver and 0-10V dimming standard
- Lumen maintenance L73, 60K hours
- Superior optics ensure long life, smooth corner to corner illumination
- Easy to install - wire and wire nuts included
Your internet browser isn't supported.
24FP6440C
Specifications
Product Description
| Brand Name | Metalux |
| Family | FP Panel |
| Description | 2x4 LED recessed flat panel, 6400 Lumen, 4000K, 80 CRI, 0-10V continuous dimming driver. |
Product Details
| Lamp Type | LED |
| UPC | 080083833726 |
| Amperage Rating | 0.214 (at 277V) |
| Color Temperature Max | 4000K |
| Mounting | Recessed |
| Voltage Rating | 120/277V |
| Wattage | 59W |
| Product Weight | 8.5 |
| Case Quantity | 1 |
| Pallet Quantity | 20 |
| Country of Origin | CN |
| Dimensional Data | 2'x4' |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Mountain Top, PA | Yes |
| Irving, TX | Yes |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |