- Ultra thin less than 2 height fits shallow plenums with room to spare
- Easy to install - wire and wire nuts included
- Superior optics ensure long life, smooth corner to corner illumination
Your internet browser isn't supported.
24FP3840HE
Specifications
Product Description
| Brand Name | Metalux |
| Family | FP Panel |
| Description | 2x4 LED recessed flat panel, 3780 Lumen, 4000K, 80 CRI. |
Product Details
| Lamp Type | LED |
| UPC | 080083858941 |
| Amperage Rating | 0.11A at 277V |
| Color Temperature Max | 4000K |
| Mounting | Surface Mount |
| Voltage Rating | 120-277V |
| Wattage | 28.9W |
| Product Weight | 8.5 |
| Case Quantity | 1 |
| Pallet Quantity | 21 |
| Country of Origin | CN |
| ARRA | Yes |
| Dimensional Data | 2'x4' |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |