- Ultra thin 1.75" height fits shallow plenums with room to spare
- Standard and High Lumen models up to 7000 lumens
- Up to 124 lumens per watt delivering up to 53% energy savings
- Stock CCT available in 3500, 4000 and 5000K
- 80 CRI standard with 90 CRI option
- UNV driver and 0-10V dimming standard
- Lumen maintenance L73, 60K hours
- Superior optics ensure long life, smooth corner to corner illumination
- Easy to install - wire and wire nuts included
Your internet browser isn't supported.
22FP4250C
Specifications
Product Description
| Brand Name | Metalux |
| Family | FP Panel |
| Description | 2x2 LED recessed flat panel ,4200 Lumen, 5000K, 80 CRI, 0-10V dimming driver. |
Product Details
| Lamp Type | LED |
| UPC | 080083833627 |
| Amperage Rating | 0.35A/0.15A |
| Color Temperature Max | 5000K |
| Mounting | Recessed |
| Voltage Rating | 120/277V |
| Wattage | 39W |
| Product Weight | 8.5 |
| Case Quantity | 1 |
| Pallet Quantity | 44 |
| Country of Origin | CN |
| ARRA | No |
| Dimensional Data | 2'x2' |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |