- Compact, lightweight design for ease of installation
Your internet browser isn't supported.
VHB-9-W-UNV-L840-CD-U
Specifications
Product Description
| Brand Name | Metalux |
| Family | VHB Dual Lens Linear High Bay |
| Description | Value High Bay, 9K Lumen, Wide Dist, 120-277V, 4000K, Dim |
Product Details
| Lamp Type | LED |
| UPC | 080083786206 |
| Amperage Rating | 0.233A |
| Color Temperature Max | 4000K |
| Mounting | Suspension Mount |
| Voltage Rating | 120-277V |
| Wattage | 64.6W |
| Product Weight | 13.45 |
| Case Quantity | 1 |
| Pallet Quantity | 78 |
| Country of Origin | MX |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |