- Compact, lightweight design for ease of installation
Specifications
Product Description
Brand Name | Metalux |
Family | VHB Dual Lens Linear High Bay |
Description | LED High Bay,Lumen select 18,000, 24000 ,Standard 45 degree celsius ambient temp.,Narrow distribution,120-277V,80 CRI,4000K |
Product Details
Lamp Type | LED |
UPC | 080083194834 |
Amperage Rating | 1.45A/0.62A |
Color Temperature Max | 4000K |
Mounting | Suspension/Cable Mount |
Voltage Rating | 120-277V |
Wattage | 158.3W |
Product Weight | 13.45 |
Case Quantity | 1 |
Pallet Quantity | 78 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |