- 4 ft. and 8 ft. configuration
- Robust aluminum and steel housing measuring less than 3.2" in depth
- Wavestream technology with Accu-Aim optics
- High efficiencies ranging up to 124 lPW
- UNV, 0 to 10V dimmable driver (standard), with option step-dim & DALI
- Color Temperature (CCT): 3500K, 4000K and 5000K
- Stand alone & continous row for surface or suspended applications
- cULus 1598 listed for damp locations
- Five-year comprehensive fixture warranty
Metalux
8WSL-LD2-80-SRS-UNV-L840-CD1-U
Specifications
Product Description
Brand Name | Metalux |
Family | WSL Linear with Wavestream LED technology |
Description | LED, 8', WSL Linear, WaveStream, 8000 Lumens, 85 CRI, 4000K, UNV 0-10V Dimming Driver. |
Product Details
Lamp Type | LED |
UPC | 080083779642 |
Amperage Rating | 0.264 at (277V) |
Color Temperature Max | 4000K |
Mounting | Surface Mount |
Range of Motion | N/A |
Voltage Rating | 120-277V |
Wattage | 73.1W |
Product Weight | 26.0 |
Case Quantity | 1 |
Pallet Quantity | 28 |
Country of Origin | US |
ARRA | Yes |
Dimensional Data | 8' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |