- 2 x 4 and 2 x 2 product configuration
Specifications
Product Description
Brand Name | Metalux |
Family | Metalux AP - GR |
Description | 2 x 2, Lensed LED Troffer, 3200 lumen, 3500K, 0 to 10V dimmable |
Product Details
Lamp Type | LED |
Amperage Rating | 0.101 A |
Color Temperature Max | 3500K |
Mounting | Ceiling Mount |
Voltage Rating | 120-277V |
Wattage | 28W |
Country of Origin | MX |
ARRA | No |
Dimensional Data | 2'x2' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |