- Available in 1' x 2' , 1' x 4', 2' x 2' and 2' x 4' version
- Two versions to accommodate different fixture depths
- Compatiable with troffers from Metalux, Fail-Safe, Corelite & Neo-ray
- Three piece construction provides ease of installation
- Snap-on end caps with option to seucre with screw tap
- Multiple knockouts offer flexible location for power feed
- Pendant mounting locations embedeed in housing
- UL and Damp Location listed
Your internet browser isn't supported.
SK-22-WS
Specifications
Product Description
| Brand Name | Metalux |
| Family | Universal Surface Mount Kits |
| Description | 2' x 2' Universal Surface Mount Kit, Shallow |
Product Details
| Lamp Type | N/A |
| UPC | 080083719402 |
| Amperage Rating | N/A |
| Mounting | Surface Mount |
| Range of Motion | N/A |
| Voltage Rating | N/A |
| Product Weight | 12.4 |
| Case Quantity | 1 |
| Pallet Quantity | 18 |
| Country of Origin | US |
| ARRA | Yes |
| Dimensional Data | 2'x2' |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | Yes |
| Calgary, AB, Canada | No |