- Available in 1' x 2', 1' x 4', 2' x 2' and 2' x 4' recessed versions
Your internet browser isn't supported.
22EN-LD2-43-UNV-L835-CD1-U
Specifications
Product Description
| Brand Name | Metalux |
| Family | Encounter LED Series |
| Description | LED, 2'x2' Encounter, WaveStream, 4300 Lumens, 80 CRI, 3500K, UNV 0-10V Dimming Driver |
Product Details
| Lamp Type | LED |
| UPC | 080083752294 |
| Amperage Rating | 0.138 A |
| Color Temperature Max | 3500K |
| Mounting | Recessed |
| Voltage Rating | 120-277V |
| Wattage | 38.3W |
| Product Weight | 14.85 |
| Case Quantity | 1 |
| Pallet Quantity | 36 |
| Country of Origin | MX |
| ARRA | Yes |
| Dimensional Data | 2'x2' |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |