- Retrofit kit installs in minutes, saving time and money
- Architectural center basket look and feel upgrades the look of any space
- Maximum energy savings and rebates with DLC Premium listing
- Reduce job-site waste by re-using the existing fluorescent housing
- NOW available in all form factors and with intelligent Wavelinx Connected Lighting Systems
Metalux
24CBRK-42-UNV-L840-CD1-U
Specifications
Product Description
Brand Name | Metalux |
Family | CooperKit (CBRK) |
Description | 2'x4' Center Basket Retrofit Kit, 2-T8, 3-T8, 4000K, 120-277V, 4200 Lumens, 28 W. |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | LED |
UPC | 080083196203 |
Amperage Rating | 2.8 |
Color Temperature Max | 4000K |
Mounting | Retrofit Kit |
Voltage Rating | 120-277V |
Wattage | 28W |
Product Weight | 14.55 |
Case Quantity | 1 |
Pallet Quantity | 24 |
Country of Origin | MX |
ARRA | No |
Dimensional Data | 2'x4' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |