- 4ft Sealed and Gasketed Vaportite
Your internet browser isn't supported.
4VT2-LD5-4-DR-UNV-L835-CD1-WL-U
Specifications
Product Description
| Brand Name | Metalux |
| Family | VT2 LED Series |
| Description | 4' Vaportite, 4000 Lumens, Internal Prismatic Lens/15% DR High Impact Additive, Universal Voltage 120-277, 3500K, LED, 1 Dimming Driver, Wet Location Label, Unit Pack |
Product Details
| Lamp Type | LED |
| UPC | 080083254583 |
| Amperage Rating | 0.11A at 277V |
| Color Temperature Max | 3500K |
| Mounting | Surface Mount |
| Voltage Rating | 120-277V |
| Wattage | 30W |
| Product Weight | 14.45 |
| Case Quantity | 1 |
| Pallet Quantity | 35 |
| Country of Origin | US |
| ARRA | Yes |
| Dimensional Data | 4' |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | Yes |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |