- Flip-up socket feature for faster installation out of the box
Specifications
Product Description
Brand Name | Metalux |
Family | SSF Series |
Description | Commercial Standard Striplite |
Product Details
Lamp Type | T12 |
UPC | 623961085710 |
Amperage Rating | 0.91A at 120V |
Mounting | Surface Mount |
Range of Motion | N/A |
Voltage Rating | 120V |
Wattage | 110W |
Product Weight | 14.5 |
Case Quantity | 1 |
Pallet Quantity | 72 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |