- Retrofit kit installs in minutes, saving time and money
- Selectable 3500K, 4000K and 5000K CCT and three lumen selections for broader retrofit applications
- Maximum energy savings and rebates with DLC Premium options
- Selectable switches are located on top of the driver box with access below the ceiling
- Micro-optics provide uniform illumination across the entire lens
- Extruded aluminum frame tightly seals to the housing for optimal performance and aesthetics
- Luminaire panels and mounting rails shipped in separate boxes for rapid installation
- Shipped in 4 fixture multipacks for faster installation with less packaging
- WaveLinx Lite option for enhanced energy savings
Your internet browser isn't supported.
Metalux
24CGRK-L3C3-UNV-WLS-MP4
Specifications
Product Description
Brand Name | Metalux |
Family | CGRK Selectable Flat Panel Retrofit Kit |
Description | 2x4 Backlit Panel Retrofit Kit, Selectable CCT, Selectable Lumens, WaveLinx LITE |
Product Details
Lamp Type | LED |
UPC | 080083312306 |
Amperage Rating | 0.13A at 277V |
Color Temperature Max | 5000K |
Mounting | Ceiling |
Voltage Rating | 120V-277V |
Wattage | 37W |
Case Quantity | 1 |
Pallet Quantity | 1 |
Country of Origin | CN, TH |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |