- Superior performance: Up to 36,000 lumens and 160 lm/W
- CCT (4000/5000K) and Lumen select for greater flexibility
- Size to Lumen Select: 13" - 12/18K, 14.2" - 18/24K and 19.7" - 24/36K
- Full-body, driver channel with diffuse lens
- Efficient 1-for-1 replacement of linear fluorescent and HID fixtures
- Optional wire guards, sensors and emergency battery
- Medium distribution, glare free diffuse lens
- Multi-volt 120 thru 277V input, 0-10V dimming driver
- DLC Premium qualified
- 5-year limited warranty
Metalux
LHBS-2436-UNV-L84050-U
Specifications
Product Description
Brand Name | Metalux |
Family | LHBS Compact, Full Lens Selectable High Bay |
Description | Linear Lensed High Bay Selectable, 24K and 36K Select, Diffused Lens, Universal Voltage 120-277, 4000K and 5000K CCT select, 0-10V Dimming Driver, Unit Pack |
Product Details
Lamp Type | LED |
UPC | 080083276141 |
Amperage Rating | 0.88A at 277V |
Color Temperature Max | 5000K |
Mounting | Suspended |
Voltage Rating | 120-227V |
Wattage | 156W/246W |
Product Weight | 7.69 |
Case Quantity | 1 |
Pallet Quantity | 90 |
Country of Origin | VN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |