- Includes standard 0.5" NPS threaded mounting-hole
- Made from die-cast aluminum or stainless steel
- Available in multiple finishes (please specify)
Your internet browser isn't supported.
RS1-BK
Specifications
Product Description
| Brand Name | Lumiere |
| Family | Surface/Wall/Tree Mounts |
| Description | Round wall plate/box cover single mount for use with MBR1, Black |
Product Details
| Lamp Type | N/A |
| UPC | 783363039282 |
| Amperage Rating | N/A |
| Mounting | Accessory |
| Voltage Rating | N/A |
| Product Weight | 0.943 |
| Case Quantity | 1 |
| Pallet Quantity | 200 |
| Country of Origin | US |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |