- All transformers rated for outdoor use
- Cord and plug transformers offer easy installation
- In-ground transformers reduce visual impact and increase flexibility
- Solid-state transformers offer more control
- Low-voltage available in 10-, 12-, or 16-gauge
Lumiere
T50
Specifications
Product Description
Brand Name | Lumiere |
Family | Low-Voltage Transformers |
Description | 50VA Low Voltage Transformer Wet Listed. |
Product Details
Lamp Type | N/A |
UPC | 622696499656 |
Amperage Rating | N/A |
Mounting | N/A |
Voltage Rating | N/A |
Product Weight | 3.687 |
Case Quantity | 1 |
Pallet Quantity | 200 |
Country of Origin | US |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |