The Lumark® Wal-Pak series of wall luminaries provides traditional architectural style with high performance energy efficient illumination. Patent pending, rugged die-cast aluminum construction, hinged removable door, stainless steel hardware along with a sealed and gasketed optical compartment make the Wal-Pak virtually impenetrable to contaminants. Wal-Pak is offered in a variety of lamp sources including energy efficient LED, pulse start metal halide and high pressure sodium. The Wal-Pak luminaire is ideal for pathway illumination, building entrances, vehicle ramps, schools, tunnels, stairways and loading docks.
|
|
|
|
|
|
---|---|---|---|---|---|
LDWP-GL-6B-ED-7040
|
LED | Wall Mount | 120-277V | 46W | Spec | IES |
WG/WPGL
|
N/A | Accessory | Accessory | N/A | Spec |
WPL3B
|
LED | Wall Mount | 120V | 27W | Spec | IES |
WPL4B
|
LED | Wall Mount | 120V | 32W | Spec | IES |
WPL6B
|
LED | Wall Mount | 120V | 46W | Spec | IES |