Lumark

NAV Navion LED

  • 16 Optical Distributions Available
  • Available in 2200K, 2700K, 3000K, 4000K, 5000K or 5700K CCT
  • Tool-less entry; hinged removable power door for easy maintenance
  • Rugged die-cast aluminum construction
  • Operating temperature range of -40°C to 40°C
  • 3G vibration rated
  • Dimming Occupancy Sensor (Optional)
  • House Side Shield (Optional)
  • Five-Year Warranty

Want to purchase this product?

Need more information?