Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Jun 10, 2021

Replace with WPM Wall Pack LED

WPLLED

  • Rugged, die-cast aluminum housing
  • Replaces up to 450W Metal Halide
  • Borosilicate Glass Door
  • Lumens ranging from 10,264 to 15,143 lumens
  • Standard 4000K CCT, minimum 70 CRI, Optional 5000K CCT
  • IP66 rated, UL/cUL listed
  • 120-277V 50/60Hz, 347V 60Hz
  • Button Photocontrol optional
WPLLED

WPLLED

Overview

The Lumark WPLLED wall luminaire provides traditional architectural style with high performance energy efficient illumination. Rugged die-cast aluminum construction, stainless steel hardware along with a sealed and gasketed optical compartment make the Wal-Pak virtually impenetrable to contaminants. IP66 Rated. UL/cUL wet location listed. Replaces up to 450W metal halide equivalent. The WPLLED wall luminaire is ideal for pathway illumination, building entrances, vehicle ramps, schools, tunnels, stairways and loading docks.

Stock catalog numbers

Resources