- Low-Profile, die-cast aluminum housing
- Replaces up to 400W equivalent metal halide
- Four lumen packages, ranging from 4,839 to 13,828 lumens
- Standard 4000K CCT, minimum 70 CRI, Optional 5000K CCT
- Quick mount installation bracket
- IP66 rated, UL/cUL listed
- 120-277V 50/60Hz
- 3/4" Pendant Mount (optional)
Lumark
CLCSLED-55-SM-UNV
Specifications
Product Description
Brand Name | Lumark |
Family | CLCS Canopy |
Description | LED Canopy Luminaire, 56W, 120-277V, 4000K |
Product Details
Lamp Type | LED |
UPC | 080083776085 |
Amperage Rating | 0.47 at 120V |
Color Temperature Max | 4000K |
Mounting | Surface Mount |
Range of Motion | N/A |
Voltage Rating | 120-277V |
Wattage | 56 W |
Product Weight | 7.0 |
Case Quantity | 6 |
Pallet Quantity | 72 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |