- Low profile, die cast aluminum housing
Your internet browser isn't supported.
Specifications
Product Description
Brand Name | Lumark |
Family | RPGC Round Parking Garage and Canopy LED |
Description | UNV, 60W, Motion Sensor for Dimming Operation, 9' - 20' Mounting Height |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | LED |
UPC | 080083911820 |
Amperage Rating | 0.52A |
Color Temperature Max | 4000K |
Mounting | Ceiling or Wall Mount |
Voltage Rating | 120-277V |
Wattage | 63W |
Product Weight | 7.6 |
Case Quantity | 1 |
Pallet Quantity | 72 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |