- Low profile, die cast aluminum housing
- Round drop lens provides uplight to eliminate dark ceilings
- Easy installation with quick-mount bracket for hands-free wiring
- Mounts directly to j-box or pendant
- Motion sensor maximizes energy savings and code compliance
Lumark
RPGC25-347-ZD-WOBWH
Specifications
Product Description
Brand Name | Lumark |
Family | RPGC Round Parking Garage and Canopy LED |
Description | 347V, 60W, WaveLinx Lite, SR Driver, Dimming Motion and Daylight, Bluetooth Programmable, 7' - 15' Mounting |
Product Details
Lamp Type | LED |
UPC | 080083249282 |
Amperage Rating | 0.17A at 347V |
Color Temperature Max | 4000K |
Mounting | Universal Mount |
Voltage Rating | 347V |
Wattage | 60W |
Product Weight | 8.8 |
Case Quantity | 1 |
Pallet Quantity | 72 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |