- Available in 3 housing sizes and multiple lumen packages
- Available in selectable CCT and selectable lumens
- Up to 161 lumens per watt
- Lumen packages ranging from 1,700-20,000 lumens
- Replaces 150W-470W HID
Lumark AP
LSF25-KN-PC
Specifications
Product Description
Brand Name | Lumark |
Family | LSF Selectable Flood |
Description | LSF Floodlight, CCT Selectable 3000K-4000K-5000K, 70 CRI, 120-347V, 50-60 Hz, Selectable Lumens 1700-2500-3500-4000 / 11-15-22-25W, Selectable Dusk-to-Dawn Button-type photocontrol, Knuckle |
Product Details
Lamp Type | LED |
UPC | 080083267705 |
Amperage Rating | 0.072A @347V |
Color Temperature Max | 5000K |
Mounting | Knuckle |
Voltage Rating | 120-347V |
Wattage | 25W |
Product Weight | 2.14 |
Case Quantity | 12 |
Pallet Quantity | 288 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |