- Area Site Luminaire
- T3 type distribution
Your internet browser isn't supported.
Specifications
Product Description
| Brand Name | Lumark |
| Family | LAS Area/Site Luminaire |
| Description | LAS Area Site, Pole Mount Arm, 1,000W HID Equivalent, Type III, 33,965 lumens, 162 W. |
Product Details
| Lamp Type | LED |
| UPC | 080083249022 |
| Amperage Rating | 0.58A at 277V |
| Color Temperature Max | 4000K |
| Mounting | Pole Mount |
| Voltage Rating | 120-277V |
| Wattage | 162.8 W |
| Product Weight | 19.84 |
| Case Quantity | 1 |
| Pallet Quantity | 27 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | Yes |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |