- To connect two track sections end-to-end.
- May be used as a feed point
- Finishes: White (P), Black (MB)
HALO
L903MB
Specifications
Product Description
Brand Name | Halo |
Family | L903 Single Circuit Straight Connector Feed |
Description | STRAIGHT CONNECTOR, SINGLE CIRCUIT, MATTE BLACK |
Product Details
Lamp Type | N/A |
UPC | 662400140894 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | N/A |
Product Weight | 0.31 |
Case Quantity | 12 |
Pallet Quantity | 4032 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |