- Got Nail!™ bar hangers
- Pass-N-Thru™ tool-less shortening of bar hangers
- Slide-N-Side™ wire traps
- Quick Connect wiring connectors included in junction box
- AIR-TITE™
- Thermally protected
- Die-formed housing and plaster frame
- Socket aiming for ceilings from 2/12 to 12/12 pitch
- Slope indicator provides quick and consistent lamp settings
Your internet browser isn't supported.
H645IC
Specifications
Product Description
| Brand Name | Halo | 
| Family | H645IC Series | 
| Description | 6" Housing All-Slope Ceiling IC Air-Tite 120V Line Voltage | 
Product Details
| Lamp Type | PAR30L, R30, BR30 (Not Included) | 
| UPC | 662400501473 | 
| Amperage Rating | 0.625 at (120V) | 
| Aperture | 6 Inch | 
| Mounting | Recessed | 
| Range of Motion | N/A | 
| Voltage Rating | 120V | 
| Product Weight | 4.45 | 
| Case Quantity | 4 | 
| Pallet Quantity | 40 | 
| Country of Origin | MX | 
| ARRA | Yes | 
Stocking Details
| Elk Grove Village, IL | Yes | 
| Bloomington, CA | Yes | 
| Cranbury, NJ | No | 
| Irving, TX | No | 
| Peachtree City, GA | Yes | 
| Mississauga, ON, Canada | No | 
| Calgary, AB, Canada | Yes | 
