- For use in non-insulated ceilings
- Air-Tite exclusive housing gasket
- Air-Tite tested per ASTM E 283
- All-Nail bar hangers with preinstalled nail and integral T-grid clip
- q-channel interlocking hanger bars
- Hanger bars feature Pass-N-Thru tool-less shortening
- Quick connect push-in wire nuts included
- Hinged junction box with Slide-N-Side
- Socket bracket adjusts lamp to various trim styles and designs
HALO
E4TATSB
Specifications
Product Description
Brand Name | Halo |
Family | E4TATSB Series |
Description | 4" NON-IC, Air-Tite, New Construction Housing, 120V w/ Socket Bracket |
Product Details
Lamp Type | Halogen, Incandescent, LED, CFL (Not Included) |
UPC | 080083751488 |
Amperage Rating | 0.5 at (120V) |
Aperture | 4 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Voltage Rating | 120V |
Product Weight | 2.23 |
Case Quantity | 6 |
Pallet Quantity | 192 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | Yes |