- Optimized for use with LED PAR16 lamps
- Accomidates 3/8" to 1-1/4" thick ceilings
- Got-Nail bar hangers with integral nail
- Hinged junction box with MN wire trap
- Rated for 10W or 20W maximum lamp
- For use in insulated ceilings and airtight
- Wet location listed with lens trims
- Quick connect push-in wire nuts included
Your internet browser isn't supported.
HALO
E44PAR16ICAT
Specifications
Product Description
Brand Name | Halo |
Family | E44PAR16ICATDR10 E44PAR16ICAT |
Description | 4" Ultra-Shallow Recessed Line Voltage New Construction Housing, PAR16 20W Max |
Product Details
Lamp Type | LED/Halogen |
UPC | 080083818785 |
Amperage Rating | .167 at 120V |
Aperture | 4 Inch |
Mounting | Recessed |
Voltage Rating | 120V |
Wattage | 20 W |
Product Weight | 2.63 |
Case Quantity | 6 |
Pallet Quantity | 192 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |