Brand Name | Halo |
Family | E44MR16ICAT Series |
Description | Angle Cut Conical Reflector, Lens Wall Wash, Haze, White Flange |
Note | The image is a representation of the family (not specific to this catalog number) |
UPC | 080083819652 |
Aperture | 4 Inch |
Mounting | Recessed |
Recessed Trim | Lensed Wall Wash |
Product Weight | 0.45 |
Case Quantity | 6 |
Pallet Quantity | 360 |
Country of Origin | CN |
ARRA | No |
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |