- Round 4" & 5/6" Smart Wi-Fi® Recessed LED Trims are compatible with most recessed housings
- White tuning (2200K - 6500K) + 16 million colors + wireless dimming to 5% (120V input) all via the WiZ App; 90+ CRI (do not use with standard dimmers)
- Set schedules, scenes, static/dynamic lighting modes, rhythms, music sync, and SpaceSense™ technology that turns your lights into motion sensors, so they turn on with movement
- Configure and control lighting quickly with the WiZ App over Wi-Fi®
- Pro Installers can use the WiZ Pro Setup App to manage multiple projects, pair over Bluetooth, and access advanced features in the WiZ Pro Dashboard
- Die-cast aluminum baffled LED trim with curved regressed lens
- Brightness (Lumens): 600 lm (nominal)
- Included: Recessed LED Trim, E26 medium socket adapter, and mounting hardware (4"-friction blades and 5/6"-torsion springs & friction blades)
- Meets AIR-TITE and code compliance for additional energy savings
- Life: 50,000 hrs of maintenance-free operation in damp or wet locations
- 5-year warranty
Your internet browser isn't supported.
RL56069WZRGBWWHR
Specifications
Product Description
| Brand Name | Halo |
| Family | RL Smart Wi-Fi LED Trims Connected by WiZ Pro |
| Description | 5"/6" Smart Wi-Fi Retrofit LED Downlight Module, 600 lumens, 90 CRI minimum, WiZ PRO enabled (Wi-Fi + Bluetooth), Full Color, Matte white baffle, Recyclable. |
Product Details
| Lamp Type | LED |
| UPC | 080083256143 |
| Amperage Rating | 0.06A at 120V |
| Aperture | 5/6 Inch |
| Color Temperature Max | 6500K |
| Mounting | Recessed |
| Voltage Rating | 120V |
| Wattage | 8W |
| Product Weight | 0.89 |
| Case Quantity | 4 |
| Pallet Quantity | 240 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |