Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Mar 11, 2025

Replace with HLS Tapered Surface Mount LED Disk Lights

BLD4 Surface-Mount Downlights

  • Select your preferred color temperature when installing these fixtures using HALO's 5 position seleCCTable switch. Choose between 2700K, 3000K, 3500K, 4000K, 5000K CCT. (Dedicated 3000K temperature option is also available.)
  • Low profile surface downlight with wide distribution
  • 90 CRI Minimum, L70 @ 50,000 Hrs
  • Retrofit4" recessed downlights with screwbase adapter included
  • Wet location listed for showers and protected ceilings
  • Damp location listed
  • cUL certified and T24 Compliant
BLD4 Surface-Mount Downlights

BLD4 Surface-Mount Downlights

Overview

The HALO Backlit LED Downlight (BLD) is a low-profile, high-performance surface-mount downlight with a sleek design and curved lens. Available in 3000K or field seleCCTable 5 color temperature options. The BLD is designed for installation in most 3-1/2” and 4” square, octagon, or round junction boxes and includes the supply wire adapter with an orange LED quick wiring connector. For added installation flexibility, the BLD4 can also be mounted to a 4" aperture IC and Non-IC recessed housings with its included friction blade brackets.

Resources