- For use in insulated ceilings
- Air-Tite exclusive housing gasket
- Air-Tite tested per ASTM-E283
- All-Nail bar hangers with preinstalled nail and integral T-grid clip
- q-channel interlocking hanger bars
- Hanger bars feature Pass-N-Thru tool-less shortening
- Quick connect push-in wire nuts included
- Hinged junction box with Slide-N-Side
- Socket bracket adjusts lamp to various trim styles and designs
Your internet browser isn't supported.
E750ICAT
Specifications
Product Description
Brand Name | Halo |
Family | E750ICAT Series |
Description | 6" IC, Air-Tite, LED New Contstruction Housing, 120V |
Product Details
Lamp Type | LED (Not Included) |
UPC | 080083775040 |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Recessed |
Voltage Rating | 120-277V |
Product Weight | 2.3 |
Case Quantity | 6 |
Pallet Quantity | 144 |
Country of Origin | CN |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |