Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

TL42SBCU

  • Square trim with a 2" open pinhole aperture
  • Magnetic trim attachment
  • Available in painted and electro-plated finishes
  • Damp location listed
TL42SBCU

TL42SBCU

Resources

Specifications

Product Description

Brand Name Halo
Family TL42S
Description 2" square open pinhole ML4 trim, brushed copper flange

Product Details

UPC 080083756025
Amperage Rating N/A
Aperture 2 Inch
Mounting Recessed
Recessed Trim Open Pinhole
Voltage Rating N/A
Product Weight 0.21
Case Quantity 6
Pallet Quantity 1260
Country of Origin CN
ARRA No
Lamp Type N/A

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?