- 35° Tilt, 360° rotation
Your internet browser isn't supported.
Specifications
Product Description
Brand Name | Halo |
Family | 6130 Eyeball, PAR30 |
Description | 6" Eyeball, Self-flangeWhite eyeball and trim |
Product Details
Lamp Type | N/A |
UPC | 080083765768 |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Recessed |
Recessed Trim | Eyeball |
Voltage Rating | N/A |
Product Weight | 0.9 |
Case Quantity | 6 |
Pallet Quantity | 300 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |