- Full cone baffle for BR30, BR40, A19, PAR30 and PAR38 lamps
Specifications
Product Description
Brand Name | Halo |
Family | 6125 Full Cone Baffle |
Description | 6" Full Cone Baffle, Self-flangeWhite baffle, White trim |
Product Details
Lamp Type | N/A |
UPC | 080083765638 |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Recessed |
Recessed Trim | Baffle |
Voltage Rating | N/A |
Product Weight | 0.48 |
Case Quantity | 36 |
Pallet Quantity | 432 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |