- Full cone baffle for BR30, BR40, A19, PAR30 and PAR38 lamps
Your internet browser isn't supported.
6125BB-ELL
Specifications
Product Description
| Brand Name | Halo |
| Family | 6125 Full Cone Baffle |
| Description | 6" Full Cone Baffle, Self-flangeBlack baffle, White trim |
Product Details
| Lamp Type | N/A |
| UPC | 080083765652 |
| Amperage Rating | N/A |
| Aperture | 6 Inch |
| Mounting | Recessed |
| Recessed Trim | Baffle |
| Voltage Rating | N/A |
| Product Weight | 0.36 |
| Case Quantity | 36 |
| Pallet Quantity | 144 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | Yes |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |