- Splay trim for BR & PAR lamps
- Torsion spring retention
- Socket supporting integral bracket
- Oversize ring expands coverage of ceiling gaps and cut-out errors
HALO
5186WH
Specifications
Product Description
Brand Name | Halo |
Family | 5186 Splay |
Description | 5" open splay, self-flange, Matte White |
Product Details
Lamp Type | N/A |
UPC | 080083745449 |
Amperage Rating | N/A |
Aperture | 5 Inch |
Mounting | Recessed |
Recessed Trim | Splay |
Voltage Rating | N/A |
Product Weight | 0.57 |
Case Quantity | 6 |
Pallet Quantity | 300 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |