- Step plastic baffle
Specifications
Product Description
Brand Name | Halo |
Family | 4001 Step Plastic Baffle |
Description | 4" Plastic Step BaffleWhite Baffle, White Trim |
Product Details
Lamp Type | Halogen, Incandescent, LED, CFL (Not Included) |
UPC | 080083765690 |
Amperage Rating | N/A |
Aperture | 4 Inch |
Mounting | Ceiling Mount |
Recessed Trim | Baffle |
Voltage Rating | N/A |
Product Weight | 0.21 |
Case Quantity | 12 |
Pallet Quantity | 576 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |