- For use in insulated ceilings
- Air-Tite exclusive housing gasket
- Air-Tite tested per ASTM E 283
- All-Nail bar hangers with preinstalled nail and integral T-grid clip
- q-channel interlocking hanger bars
- Hanger bars feature Pass-N-Thru tool-less shortening
- Quick connect push-in wire nuts included
- Hinged junction box with Slide-N-Side
- Socket bracket adjusts lamp to various trim styles and designs
Your internet browser isn't supported.
E4ICATSB
Specifications
Product Description
| Brand Name | Halo |
| Family | E4ICATSB Series |
| Description | 4" IC, Air-Tite, New Construction Housing, 120V w/ Socket Bracket |
Product Details
| Lamp Type | Halogen, Incandescent, LED, CFL (Not Included) |
| UPC | 080083751525 |
| Amperage Rating | 0.417 at (120V) |
| Aperture | 4 Inch |
| Mounting | Recessed |
| Range of Motion | N/A |
| Voltage Rating | 120V |
| Product Weight | 2.77 |
| Case Quantity | 6 |
| Pallet Quantity | 108 |
| Country of Origin | MX |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | Yes |
| Calgary, AB, Canada | Yes |