- For use in shallow insulated ceilings
- Remodel housing design installs from below the finished ceiling
- Exclusive remodel speed clamps securely lock from 3/8" to 2" ceilings
- Air-Tite housing flange gasket
- Air-Tite tested per ASTM E 283
- Quick connect wiring tray with push-in wire nuts included
- Hinged junction box with Slide-N-Side
- Socket bracket adjusts lamp to various trim styles and designs
Your internet browser isn't supported.
E27RICAT
Specifications
Product Description
Brand Name | Halo |
Family | E27RICAT Series |
Description | 6" IC, Air-Tite, Shallow Remodel Housing, 120V |
Product Details
Lamp Type | Halogen, Incandescent, LED, CFL (Not Included) |
UPC | 080083737482 |
Amperage Rating | 0.75 at (120V) |
Aperture | 6 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Voltage Rating | 120V |
Product Weight | 1.5 |
Case Quantity | 6 |
Pallet Quantity | 192 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |