- Got Nail!™ bar hangers
- Pass-N-Thru™ tool-less shortening of bar hangers
- Slide-N-Side™ wire traps
- AIR-TITE™
- Integral thermal protection
- 120V-277V electronic driver
- Dimmable with 120V LE/TE dimmers or 0-10V DC controls
- Housing may be removed from plaster frame for junction box access
- Consumes less than 14W
Your internet browser isn't supported.
H457TATE010
Specifications
Product Description
Brand Name | Halo |
Family | H457TATE010 - H4 LED Gen2 Housing |
Description | 4" LED Housing Non-IC, Air-Tite, 120V-277V, for Halo EL406, ELG406, ELSG406 LED Light Engines, 120V & 0-10VDC Dimmable |
Product Details
Lamp Type | LED (Not Included) |
UPC | 080083692521 |
Amperage Rating | 0.121 A |
Aperture | 4 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Voltage Rating | 120/277V |
Wattage | 13W |
Product Weight | 3.62 |
Case Quantity | 6 |
Pallet Quantity | 84 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |