- For use with ML56 Series LED light modules
- Aluminum construction
- For use in standard housings
- Eyeball with baffle and self- flange
- Torsion springs pull trim and light module tight to ceiling
- For use in standard and shallow housings
- Eyeball tilts from 0 to 30 degrees
- Rotation adjustment mechanism for rotation capbility up to 360 degrees
HALO
594WB
Specifications
Product Description
Brand Name | Halo |
Family | 594 Eyeball Trim |
Description | 5" Trim, Low Profile Eyeball, White |
Product Details
Lamp Type | LED (Not Included) |
UPC | 080083634347 |
Amperage Rating | N/A |
Aperture | 5 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Recessed Trim | Eyeball |
Voltage Rating | N/A |
Product Weight | 0.95 |
Case Quantity | 6 |
Pallet Quantity | 432 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |