- For use with ML56 Series LED light modules
- Aluminum construction
- For use in standard housings
- Baffles with self-flange
- Wet location shower listed with ML56 LED Light Modules
- Torsion springs pull trim and light module tight to ceiling
- ML56 reflector trims and modules make housings AIR-TITE™ (ASTM E283)
HALO
593TBZB
Specifications
Product Description
Brand Name | Halo |
Family | 593 Baffle Trim |
Description | 5" Trim, Tuscan Bronze Baffle, Tuscan Bronze Trim |
Product Details
Lamp Type | N/A |
UPC | 080083623921 |
Amperage Rating | N/A |
Aperture | 5 Inch |
Mounting | Recessed |
Recessed Trim | Baffle |
Voltage Rating | N/A |
Product Weight | 0.61 |
Case Quantity | 6 |
Pallet Quantity | 300 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |