- For use with ML56 Series LED light modules
- Aluminum construction
- For use in standard housings
- Eyeball with baffle and self- flange
- Torsion springs pull trim and light module tight to ceiling
- For use in standard housings
- Eyeball tilts from 0 to 30 degrees
- Rotation adjustment mechanism for rotation capbility up to 360 degrees
Your internet browser isn't supported.
694 Eyeball Trim
Overview
694 Series of 6-Inch aperture eyeball with baffle and self-flange. The precision spun aluminum eyeball with baffle element delivers the functionality of a directional accent. The directional eyeball can be tilted from 0 to 30 degrees, and the rotational mechanism allows for rotation adjustment up to 360 degrees. The 694 series baffles may be used in most standard height 6-Inch aperture recessed housings with ML56 LED Light Modules. 694 Series LED Trims are an integral element in the Halo ML56 LED Downlighting System. ML56 LED System is a series of modular LED Light Modules for use with dedicated 5” or 6” ML56 LED trims. The ML56 LED trims in 5" and 6” aperture sizes are designed to fit Halo, All-Pro and others 5” or 6” recessed housings.
Complete your installation
Products frequently bought together